Materials: Housing: Brass, nickel plated.
Seat: PTFE, O-ring seals: Viton.

Operating pressure: 0 to 45 bar.
Operating temperature: -20°C to 150°C.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityAA1C
[mm]
D
[mm]
Ø E
[mm]
Ø F
[mm]
G
[mm]
SW
[mm]
H
[mm]
H1
[mm]
Weight
[g]
86502228
G 1/4G 1/4503682385186,56,5128
86502238
G 3/8G 3/85436102485218,58,5154
86502248
G 1/2G 1/26540153085259,59,5212
86502268
G 3/4G 3/4754720381053110,510,5365
86502288
G 1G 1865125461053811,511,5545

go to Group