Material:GG20.
Bores ISO E8. Keyways in accordance with DIN 6885/1 .
Screws included in delivery
(spare screw product no. 622 503 99, order quantity as needed).

Shaft tolerance +0,5mm / -0,125mm.

Can be used with or without feather key, depending on the required torque.

Other bush sizes and bores are available on short notice (some in stock).

Assembly instructions



Tightening torque: 20 Nm

Service:

Catalog page

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityClamping Bush TypeBore B
[mm]
Nutbreite
[mm]
L
[mm]
D1
[mm]
Weight
[g]
62251314
121514538,147,0380
62251316
121516538,147,0370
62251318
121518638,147,0350
62251319
121519638,147,0340
62251320
121520638,147,0335
62251322
121522638,147,0320
62251324
121524838,147,0290
62251325
121525838,147,0285
62251328
121528838,147,0260
62251330
121530838,147,0230
62251332
1215321038,147,0200


go to Group