Material:GG20.
Bores ISO E8. Keyways in accordance with DIN 6885/1
(from bore 24 with flat keyway DIN 6885/3).

Screws included in delivery
(spare screw product no. 622 501 99, order quantity as needed).

Shaft tolerance +0,5mm / -0,125mm.

Can be used with or without feather key, depending on the required torque.

Other bush sizes and bores are available on short notice (some in stock).

Assembly instructions



Tightening torque: 5.6 Nm

Service:

Catalog page

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityClamping Bush TypeBore B
[mm]
Nutbreite
[mm]
L
[mm]
D1
[mm]
Weight
[g]
62250110
100810322,335,0160
62250111
100811422,335,0140
62250112
100812422,335,0120
62250114
100814522,335,0118
62250116
100816522,335,0112
62250118
100818622,335,0100
62250119
100819622,335,098
62250120
100820622,335,094
62250122
100822622,335,080
62250124
100824822,335,070
62250125
100825822,335,068


go to Group