Material: Aluminium 6082-T6, UNI 9006. Flanges nickel-plated steel.

Service:

Catalog page

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityTypeNo. of TeethTypeBelt Width
[mm]
Outer Ø Toothed Wheel
[mm]
Outer Ø Flanged Wheel
[mm]
d o
[mm]
ND
[mm]
b
[mm]
L
[mm]
Pilot Bore B
[mm]
Weight
[g]
16821500
31 AT10/15151F1645,905147,753221318116
16821600
31 AT10/16161F1649,055450,933521318134
16821800
31 AT10/18181F1655,456057,304021318167
16821900
31 AT10/19191F1658,606660,484421318184
16822000
31 AT10/20201F1661,806663,664621318208
16822200
31 AT10/22221F1668,157570,035221318253
16822400
31 AT10/24241F1674,558376,395821318288
16822500
31 AT10/25251F1677,708379,586021318310
16822600
31 AT10/26261F1680,908782,766021318357
16822700
31 AT10/27271F1684,109185,946021318364
16822800
31 AT10/28281F1687,259389,136021318401
16823000
31 AT10/30301F1693,659795,496021318441
16823200
31 AT10/32321F16100,00106101,8665213110493
16823600
31 AT10/36361F16112,75119114,5970213110623
16824000
31 AT10/40401F16125,45131127,3280213110767
16824400
31 AT10/4444216138,20-140,0688213110993
16824800
31 AT10/4848216150,95-152,79952131161090
16826000
31 AT10/6060216189,10-190,991102131161701


go to Group