Material: Silumin Hard Alloy . For use with V-belts DIN 2215 and DIN 7753. For matching belt sizes and manuel instruction see PDF catalog page.
Thread diametre 50 mm, max. bore 32 mm
Hub length: 1 groove = 55 mm.
The V-belt pulleys in stock are not pre-drilled.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityOuter Ø
[mm]
Belt WidthEffective Ø min.
[mm]
Effective Ø max.
[mm]
Weight approx.
[kg]
15000100
106diverse671020,6
15000200
118diverse731080,7
15000300
131diverse861210,8
15000400
143diverse961310,9
15000500
156diverse1261491,1

go to Group