Material: Housings up to Ø 78 mm made of sintered steel, over Ø 78 mm made of grey cast iron GG20, lever St52, V-belt pulley cast steel.

At the lever of the tensioning element, there is a shaft with grooved ball bearings.
These grooved ball bearings are permanently lubricated, equipped with
seals and thus protected against dirt. Can be used for both tensioning directions.
The shaft is welded or screw-mounted (see table: Achse verschweißt = shaft welded,
Achse verschraubr = shaft screw mounted).

Service:

Catalog page

Zusatzinformationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantitySizeProfileNo. of GroovesAchseSpeed max. in
[rpm]
F max.
[N]
s max.
[mm]
A
[mm]
B
[mm]
Ø C
[mm]
Dw
[mm]
E
[mm]
G
[mm]
H
[mm]
IWeight
[kg]
14085001
2SPZ1verschweißt1000035050421258637910016M100,9
14085002
2SPZ2verschweißt1000035050481258637910028M101,2
14085003
2SPZ3verschweißt1000035050541258637910040M101,3
14085201
3SPA1verschweißt7400800656415789010813020M122,6
14085202
3SPA2verschraubt74008006561-7715789010813035M123,2
14085203
3SPA3verschraubt74008006558-7715789010813050M123,5
14085401
3SPB1verschraubt53008006548-77197812510813025M124,2
14085402
3SPB2verschraubt53008006548-75197812510813044M125,7
14085403
4SPB3verschraubt4000150087,584-97199512514017563M168,1

go to Group