Material: Plastic (PA6.6 with MoS2), black.

Tolerance zone 7H.

Height = 2 x diameter.

Service:

Catalog page

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityTrapezoidal Thread d Ø X Slope
[mm]
h DIN 7186 average
[mm]
Ø A h11
[mm]
Weight
[kg]
64591200
Tr. 12 x 6 P 324260,02
64591600
Tr. 16 x 8 P 432360,04
64592000
Tr. 20 x 8 P 440450,06
64592400
Tr. 24 x 10 P 548500,08
64593000
Tr. 30 x 12 P 660600,16
64594000
Tr. 40 x 14 P 780800,36


go to Group