Material: Tempered steel

Version: Forged, slot flats milled, tensile strength 8.8, burnished.

* These dimensions are not part of the DIN.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityd
[mm]
For T-Slots DIN 650
[mm]
l
[mm]
a
[mm]
b
[mm]
e
[mm]
k
[mm]
Weight
[g]
65500100
M 66255,61510410
65500200
M 66405,62810415
65500400
M 88507,63513626
65500500
M 88807,65013637
65500600
M1010409,63015633
65500700
M 1010639,64515650
65500900
M 10101009,66015667
65501100
M 12125011,63518758
65501200
M 12128011,65518787
65501400
M 121212511,675187120
65501500
M 12145013,63522876
65501600
M 12148013,655228100
65501800
M 121412513,675228135
65501900
M 161663 *15,645259136
65502000
M 1616100 *15,665259200
65502200
M 1616160 *15,6100259290
65502300
M16186317,6452810162
65502400
M 161810017,6652810220
65502600
M 161816017,61002810300
65502700
M 202080 *19,6553212279
65502800
M 2020160 *19,61003212444
65502900
M 20208021,6553514332
65503000
M 202212521,6853514390
65503200
M 2022160 *21,61003514497


go to Group

The following products may be of interest to you: