Catalog-Navigation
-
Linear motion guide Accuride DA 115 R
-
DIN-Standardized Parts
-
Gear Boxes and Geared Motors
-
Spindles, Spline Shafts and Nuts
-
Knobs, Handwheels, Handles, Operating Elements
-
Bevel Gears, Worm Wheels, Worms
-
V-Belts, Pulleys, Accessories
-
Sprockets, Chains, Accessories
-
Clamp Collars, Shaft Collars (Adjusting Rings)
-
Couplings, Friction Clutches, Safety Couplings
-
Standardized Parts and Miscellaneous
-
Linear Motion, Linear Bearings, Precision Rail Guides
-
Metal-Rubber-Buffers, Dampers
-
Maintenance and Repair Sprays, Loctits Products
-
Pneumatic Elements
-
Ball Bearings, Block Bearings, Bushes, Drill Bushes
-
Clamping Sets, Clamping Bushes, Taper Bushes
-
Accuride - Telescopic Slides and Linear Guides
-
Universal Joints
-
Spur Gears, Toothed Racks, Internal Gears, Ratchet Wheels
-
Timing Belts, Pulleys, Accessories
|
Material: Steel. - For fixing a hub (e.g. drive wheel,
- rotor or similar) on a shaft.
- For high torques.
- Self-centering.
- Slight axial offset possible during mounting.
- Concentricity: 0.02 to 0.04mm.
Fit: Shaft h8, Hub H8. Surface roughness hub/shaft max. 16 µm.
Service:
Catalog page
The supplied 3D models, pictures and technical drawings are made with reasonable care. Nevertheless liability is excluded for the accuracy and correctness of this data.
( Available from stock without engagement / Delivery period by arrangement. Please contact us. )
| Article ID | Quantity | d [mm] | D [mm] | A [mm] | A1 [mm] | B [mm] | L [mm] | Übertragbares Drehmoment T [Nm] | Übertragbare Axialkraft Fax [kN] | Flächenpressung Welle PW [N/mm²] | Flächenpressung Nabe PN [N/mm²] | Schrauben (DIN 912, 12.9) [Anz. x Größe] | Anzugsmoment TA [Nm] | Gewicht [kg] |
 | 61557019 | | | 19 | 47 | 26 | 31 | 39 | 45 | 353 | 31 | 228 | 98 | M6 x 25 | 17 | 00,39 |
 | 61557020 | | | 20 | 47 | 26 | 31 | 39 | 45 | 382 | 33 | 226 | 98 | M6 x 25 | 17 | 00,38 |
 | 61557022 | | | 22 | 47 | 26 | 31 | 39 | 45 | 421 | 33 | 215 | 93 | M6 x 25 | 17 | 00,37 |
 | 61557024 | | | 24 | 50 | 26 | 31 | 39 | 45 | 519 | 50 | 215 | 102 | M6 x 25 | 17 | 00,43 |
 | 61557025 | | | 25 | 50 | 26 | 31 | 39 | 45 | 578 | 50 | 225 | 102 | M6 x 25 | 17 | 00,42 |
 | 61557028 | | | 28 | 55 | 26 | 31 | 39 | 45 | 686 | 50 | 215 | 107 | M6 x 25 | 17 | 00,55 |
 | 61557030 | | | 30 | 55 | 26 | 31 | 39 | 45 | 745 | 50 | 196 | 117 | M6 x 25 | 17 | 00,56 |
 | 61557032 | | | 32 | 60 | 26 | 31 | 39 | 45 | 912 | 67 | 225 | 111 | M6 x 25 | 17 | 00,60 |
 | 61557035 | | | 35 | 60 | 26 | 31 | 39 | 45 | 1010 | 67 | 196 | 116 | M6 x 25 | 17 | 00,50 |
 | 61557038 | | | 38 | 65 | 26 | 31 | 39 | 45 | 1216 | 67 | 205 | 121 | M6 x 25 | 17 | 00,60 |
 | 61557040 | | | 40 | 65 | 26 | 31 | 39 | 45 | 1323 | 67 | 196 | 122 | M6 x 25 | 17 | 00,60 |
 | 61557042 | | | 42 | 75 | 30 | 36 | 47 | 55 | 2128 | 67 | 232 | 137 | M8 x 30 | 41 | 1,00 |
 | 61557045 | | | 45 | 75 | 30 | 36 | 47 | 55 | 2304 | 92 | 232 | 137 | M8 x 30 | 41 | 1,00 |
 | 61557048 | | | 48 | 80 | 30 | 36 | 47 | 55 | 2461 | 110 | 213 | 132 | M8 x 30 | 41 | 1,10 |
 | 61557050 | | | 50 | 80 | 30 | 36 | 47 | 55 | 2530 | 123 | 213 | 132 | M8 x 30 | 41 | 1,00 |
 | 61557055 | | | 55 | 85 | 30 | 36 | 47 | 55 | 3138 | 123 | 218 | 142 | M8 x 30 | 41 | 1,10 |
 | 61557060 | | | 60 | 90 | 30 | 36 | 47 | 55 | 3314 | 123 | 194 | 153 | M8 x 30 | 41 | 1,20 |
 | 61557065 | | | 65 | 95 | 30 | 36 | 47 | 55 | 4079 | 123 | 208 | 137 | M8 x 30 | 41 | 1,30 |
 | 61557070 | | | 70 | 110 | 40 | 46 | 61 | 71 | 6707 | 193 | 220 | 140 | M10 x 35 | 83 | 2,20 |
 | 61557075 | | | 75 | 115 | 40 | 46 | 61 | 71 | 7354 | 193 | 205 | 135 | M10 x 35 | 83 | 2,50 |
 | 61557080 | | | 80 | 120 | 40 | 46 | 61 | 71 | 7943 | 193 | 196 | 127 | M10 x 35 | 83 | 2,60 |
 | 61557085 | | | 85 | 125 | 40 | 46 | 61 | 71 | 9512 | 242 | 205 | 142 | M10 x 35 | 83 | 2,80 |
 | 61557090 | | | 90 | 130 | 40 | 46 | 61 | 71 | 10100 | 242 | 196 | 135 | M10 x 35 | 83 | 2,70 |
go to Group
|