Material: high-quality steel.

The MSD clamping bush consists of a double-walled, hardened steel sleeve filled with a special pressure medium, a seal, a piston, a compression flange and fastening screws. When tightening the screws, the sleeves expand evenly against shaft and hub, creating a rigid connection. When the screws are loosened, the bush returns to its initial position and can be easily demounted.
Concentricity: about 0,03 - 0,06 mm
Tolerance: Shaft h8 - k6 (for Product No. 615 215 00 only h7), Hub H7

Advantages:
-fast mounting/demounting
-sensitive adjustment of the hub can be carried out during assembly
-low fastening torque and few screws allow very simple assembly.
-good concentricity
-small dimensions allow little ouside diametre of the hub

MN = transmittable torque at load of 0. If the screws are fastened with Manz.
Fa = transmittable axial force at torque of 0. If the screws are fastened with Manz.
Manz = required fastening torque for the screws.
The dimensions refer to bushes before assembly.

Temperature range: -30° to +85°C.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityd
[mm]
D
[mm]
D1
[mm]
L
[mm]
L1
[mm]
L2
[mm]
Übertragbares Drehmoment MN
[Nm]
Übertragbare Axialkraft Fa
[kN]
Bolts DIN 912 No. of
[pcs]
SizeM No.
[Nm]
Moment of Inertia J
[kgm²*10 - ³]
Weight
[kg]
61521500
152338173035557,33M 450,0160,09
61521900
19284521374210010,63M 580,0460,17
61522000
20284522374212512,53M 580,0460,16
61522200
22324922374213512,34M 580,0650,19
61522400
24344925404520016,74M 580,0670,20
61522500
25344927434825020,04M 580,0710,19
61522800
28395529455030021,44M 580,1200,26
61523000
30415732475242028,04M 580,1420,29
61523200
32436034525742026,34M 580,1950,35
61523500
35476337556065037,16M 580,2500,40
61523800
38506541596475039,56M 580,3100,43
61524000
40537043636894047,06M 580,4410,55
61524200
42557045657094044,86M 580,4670,55
61524500
455977496975129057,36M 6130,6860,71
61524800
486280527379157065,46M 6130,8330,78
61525000
5065835377682190076,06M 6131,0450,86

go to Group