Material:
Slide elements: Cold rolled steel, zinc plated.
Ball retainers: Cold rolled steel, zinc plated.
Balls: Hardened steel.
###########################################
Discontinued product line: Delivery while stocks last.
###########################################
Sold by pair (1 x product no. = 1 pair of slides).

Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Low slide height.
  • Slot or side mounting possible.
  • Hold-in in closed position.
  • Mounting Slide and mounting material included.
  • Very high service life up to 80,000 cycles.


Note
Recommended fastening: M4 / M6 screw.
Head-diameter max. 7.8mm, head height max. 2mm.
Use all mounting positions to achieve the max. load ratings.

Ordering details: e.g.: Product no. 649 007 20, Slides 2632

Service:

Catalog page

AdditionalInformation

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityRail Length
[mm]
Extension +/- 3,2
[mm]
RL
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64900735
35635600273,8128224---85,926,7341,03
64900755
55955900433,8128224352448,1480,1129,026,7271,62

go to Group