Material:
Slide elements: Stainless steel 1.4301

Sold by pair (1 x product no. = 1 pair of slides).

Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Hold-in in closed position.
  • Ideal for environments where mild steel might corrode.
  • Service life 10,000 cycles.


Note
Recommended fastening: M4 screw. Use all mounting positions to achieve the max. load ratings.

Ordering details: e.g.: Product no. 649 444 30, Slides DS 2028

Service:

Catalog page

AdditionalInformation

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityRail Length
[mm]
Extension +/- 3,2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64944430
300209--224256650,54
64944435
350245--256288630,62
64944440
400282160192320352590,7
64944445
450320160192384416570,8
64944450
500357192224416448530,88
64944455
550394192224480512500,96
64944460
600432224256512544461,02
64944465
650469224256576608431,14
64944470
700506256288608640421,22

go to Group