Material:
Slide elements: Cold rolled steel, zinc plated or coated.
Ball retainers: Cold rolled steel, zinc plated.
Balls: Hardened steel.

Sold by pair (1 x product no. = 1 pair of slides).

Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Fast disconnection.
  • Hold-in in the closed position and Hold-out in open position.
  • Height-adjustable bracket mount included.
  • Optional clip-on brackets available.
  • Version bright zinc plated or black passivated.
  • Especially long service life, up to 50,000 cycles.


Note
Recommended fastening: M4 screw (included in delivery). Use all mounting positions to achieve the max. load ratings.

Ordering details: e.g.: Product no. 649 062 35, Slides 2109

Service:

Catalog page

AdditionalInformation

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityTypeRail Length
[mm]
Extension +/- 3,2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64906235
light zinc coated350260128---292215,9340,68
64906240
light zinc coated400281128---342215,9340,78
64906245
light zinc coated450331128224--392215,9340,88
64906250
light zinc coated500376128224--442292,1340,98

go to Group