Material:
Slide elements: Cold rolled steel, zinc plated or coated.
Ball retainers: Cold rolled steel, zinc plated.
Balls: Hardened steel.

Sold by pair (1 x product no. = 1 pair of slides).

Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Fast disconnection.
  • Hold-in in the closed position.
  • Optional clip-on brackets available.
  • Version bright zinc plated or black passivated.
  • Cam drawer adjust (3.1mm).
  • Service life 10,000 cycles.


Note
Recommended fastening: M4 screw. Use all mounting positions to achieve the max. load ratings.

Ordering details: e.g.: Product no. 649 010 25, Slides 2132

Service:

Catalog page

AdditionalInformation

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityTypeRail Length
[mm]
Extension +/- 3,2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64901025
hell25016396----192---500,49
64901030
hell30020596----242224--500,56
64901035
hell350260128----292224--500,69
64901040
hell400281128----342224-320500,77
64901045
hell450331128224---392224-352500,84
64901050
hell500376128224---442224-416500,94
64901055
hell550415128224320--492224352-501,05
64901060
hell600451128224320--542224352480501,13
64901065
hell650488128224320416544592224352544501,25
64901070
hell700526128224288416-642224352544501,37
64911025
black25016396----192---500,49
64911030
black30020596----242224--500,56
64911035
black350260128----292224--500,69
64911040
black400281128----342224-320500,77
64911045
black450331128224---392224-352500,84
64911050
black500376128224---442224-416500,94
64911055
black550415128224320--492224352-501,05
64911060
black600451128224320--542224352480501,13
64911065
black650488128224320416544592224352544501,25
64911070
black700526128224288416-642224352544501,37

go to Group