Material:
Metal parts: St 37, chromated yellow.
Elastomer: Natural rubber, hardness 55° Shore.

Metal on one side only.

Metal bumpers can be used to limit bearing surfaces e.g. for elastically mounted power units, and as bump stop to limit the spring travel in vehicles. They can also be used for machines that cannot be fixed to the floor or are standing on floors with an easily damaged surface, e.g. office machines.

* Fperm. is the permissible static permanent load, which may be overlaid by a dynamic, alternating load. With shearing load please take care that no tension load in the rubber occurs at all during mounting. To achieve a sufficient fatigue strength provide some compressive pre-stressing.

The stated permissible loads are only approximate, guideline values for the static load for "medium" rubber hardness. With particularly high, dynamic, alternating loads or high frequencies, the load figures have to be reduced accordingly.

Temperature resistant up to 80°C.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityD Ø
[mm]
H
[mm]
G
[mm]
I
[mm]
Spring Rate CD average
[N/mm]
Admissible Load F zul.*
[N]
Weight
[g]
68578100
1010M41038432,6
68578300
1015M41013432,9
68578600
157M410136953,5
68578700
158M410122953,6
68578800
1510M410106953,8
68579000
1515M41074957,3
68579100
205M6183401708
68580100
208M6183301707,9
68580111
2011M6181501709
68580200
2015M61813817010,3
68580220
2020M61810017011
68580225
2025M6188017014
68580300
2515M61825428017,2
68580308
258M61830028014
68580310
2510M61827028014
68580320
2520M61812828020
68580325
2525M61810028024
68580330
2530M6188028030
68580400
3020M82020040027
68580415
3015M82329040029
68580425
3025M82018040035
68580430
3030M82012040035
68580440
3040M8209040048
68580500
4030M82323465075
68580520
4020M82334065052
68580530
4030M102824065074
68580540
4040M82320065080
68580600
5020M1028680100085
68580630
5030M10284251000100
68580640
5040M10283901000132
68580645
5045M10283501000140
68580650
5050M10283101000152
68580660
6040M10284701500179
68580665
6040M12334601500190
68580670
7025M10286501800198
68580675
7045M10288001800292
68580700
7525M123720002300241
68580740
7540M12378102300320
68580750
7550M12376202300357
68580755
7555M12377602300384
68580800
10040M164115784200641
68580850
10050M16419004200669
68580855
10055M16418604200760
68580860
10060M16418004200730
68580875
10075M16415404200874


go to Group