Material: Steel burnished

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityFor Art. No. AntishockG
[Thread]
A
[mm]
Wrench Width SW
[mm]
Weight
[g]
69003004
690 030 00M8x13100,8
69003504
690 035 00M12x15142,4
69005004
690 050 00M10x14121,4
69015004
690 150 00M14x1,56174,8
69022504
690 225 00M20x1,58238
69060004
690 600 00/690 900 00M25x1,5103018


go to Group