Material: Steel, zinc plated, chromated.
Rubber pad (only type AG): NBR (perbunan) 80 - 85° Shore hardness, black.

Type A: without rubber pad.
Type AG: with rubber pad.

General
The bolt can be adjusted either at the hexagon at the upper end or at the spanner flats at the bottom end.
Type A: without rubber pad, very cheap, for less strenuous environments.
Type AG: With firmly bonded rubber pad in the steel foot also fixed by a screw.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityAusführungFormd1
[mm]
d2
[mm]
I1
[mm]
I2
[mm]
I3
[mm]
I4 ~
[mm]
I5
[mm]
I6
[mm]
sw1
[mm]
sw2
[mm]
Stat. Payload
[N*]
Gewicht
[g]
65570100
StahlA50M16752925,514,5113,581214000193
65570200
StahlA50M161002925,514,5113,581214000270
65570300
StahlA50M161252925,514,5113,581214000290
65570400
StahlA50M161502925,514,5113,581214000310
65571100
StahlA60M167530261612481212000280
65571200
StahlA60M1610030261612481212000300
65571300
StahlA60M1612530261612481212000320
65571400
StahlA60M1615030261612481212000340
65572100
StahlA80M167532271813581211000400
65572200
StahlA80M1610032271813581211000450
65572300
StahlA80M1612532271813581211000470
65572400
StahlA80M1615032271813581211000500
65572500
StahlA80M2075332818135101511000490
65572600
StahlA80M20100332818135101511000525
65572700
StahlA80M20125332818135101511000570
65572800
StahlA80M20150332818135101511000630
65573100
StahlA100M207535292014610157000610
65573200
StahlA100M2010035292014610157000660
65573300
StahlA100M2012535292014610157000680
65573400
StahlA100M2015035292014610157000780
65573500
StahlA100M2410038322014612197000840
65573600
StahlA100M2412538322014612197000890
65573700
StahlA100M2415038322014612197000940
65574100
StahlAG50M16752925,514,5113,581218000193
65574200
StahlAG50M161002925,514,5113,581218000270
65574300
StahlAG50M161252925,514,5113,581218000290
65574400
StahlAG50M161502925,514,5113,581218000310
65575100
StahlAG60M167530261612481215000280
65575200
StahlAG60M1610030261612481215000300
65575300
StahlAG60M1612530261612481215000320
65575400
StahlAG60M1615030261612481215000340
65576100
StahlAG80M167532271813581213000400
65576200
StahlAG80M1610032271813581213000450
65576300
StahlAG80M1612532271813581213000470
65576400
StahlAG80M1615032271813581213000500
65576500
StahlAG80M2075332818135101513000490
65576600
StahlAG80M20100332818135101513000525
65576700
StahlAG80M20125332818135101513000570
65576800
StahlAG80M20150332818135101513000630
65577100
StahlAG100M2075352920146101511000610
65577200
StahlAG100M20100352920146101511000660
65577300
StahlAG100M20125352920146101511000680
65577400
StahlAG100M20150352920146101511000780
65577500
StahlAG100M24100383220146121911000840
65577600
StahlAG100M24125383220146121911000890
65577700
StahlAG100M24150383220146121911000940


go to Group