Material: Track made from aluminium.
Carriage: Stainless steel housing with plastic sealings.
On choice: With stainless steel balls (greased) or polymer balls (grease free).
All parts have to be ordered seperately.
Linear guide for universal use.

Video clip (2 minutes) for illustrating

  • Two track lenghts on choice (for to cut by the customer).
  • Several carriages can be used on one track.
  • Without monting holes, for individual drilling by the customer.
  • Resistant against corrosion and dirt.
  • long service life, tested to 50,000 meters of travel distance.
649 705 01 = Carriage with stainless steel balls.
649 705 02 = Carriage with polymer balls.
649 705 03 = End Stop (1 piece with screws).
649 705 12 = Track, length approx. 1200mm.
649 705 24 = Track, length approx. 2400mm.
Please see catalog page (PDF).

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityBeschreibungMerkmalLänge
[mm]
Breite
[mm]
Höhe
[mm]
Gewicht
[g]
64970501
Laufwagenmit Edelstahlkugeln1114020120
64970502
Laufwagenmit Kunststoffkugeln111402085
64970503
Endanschl.1 St. mit Schrauben10351015
64970512
Schiene1,2 Meter lang12004012635
64970524
Schiene2,4 Meter lang240040121270


go to Group

The following products may be of interest to you: