Material alternatively:
Standard Version: 42CrMo4V, Nr. 1.7225,
Surface zinc plated and chromated.
Stainless Steel Version: X10CrNiS18.9, Nr. 1.4305.

  • For parall surfaces.
  • Lower overall height with short adjustment travel.
  • With lock nut.



*the static net load Fadd can be calculated after subtracting the pre-load (steel bolt strength class 8.8, stainless steel bolt strenght 6.8) from the total load Ftot.

Other sizes on request.

Service:

Catalog page

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityAusführungTypematching screwh
[mm]
h1
[mm]
Δh
[mm]
Dm
[mm]
dgdD
[mm]
F total
[kN]
F addit.*
[kN]
Weight
[g]
68660500
standardNAEK 15- 6,6M62024425M15x1,06,64030,759
68661000
standardNAEK 20- 6,6M62429532M20x1,06,66555,7129
68661500
standardNAEK 20- 9,0M82429532M20x1,09,06548,0121
68662000
standardNAEK 20-11,0M102429532M20x1,011,06537,9116
68662500
standardNAEK 30-11,0M102936745M30x1,511,012092,9299
68663000
standardNAEK 30-13,5M122936745M30x1,513,512080,4287
68663500
standardNAEK 30-17,5M162936745M30x1,517,512045,5262
68664000
standardNAEK 40-17,5M163746958M40x1,517,5210136,0628
68664500
standardNAEK 40-22,0M203246958M40x1,522,021090,0586
68665000
standardNAEK 40-26,0M243746958M40x1,526,021037,0543
68665500
standardNAEK 50-22,0M2044541070M50x1,522,0330210,01096
68666000
standardNAEK 50-26,0M2444541070M50x1,526,0330157,01038
68666500
standardNAEK 50-33,0M3044541070M50x1,533,033053,0932
68667000
standardNAEK 60-26,0M2449611280M60x2,026,0495322,01533
68667500
standardNAEK 60-33,0M3049611280M60x2,033,0495218,01428
68668000
standardNAEK 60-39,0M3649611280M60x2,039,0495101,01301
68668500
standardNAEK 80-39,0M36637714105M80x2,039,0860466,03469
68699605
rostfreiNAEK 15- 6,6M62024425M15x1,06,627,120,359
68699610
rostfreiNAEK 20- 6,6M62429532M20x1,06,643,436,56129
68699615
rostfreiNAEK 20- 9,0M82429532M20x1,09,043,430,90121
68699620
rostfreiNAEK 20-11,0M102429532M20x1,011,043,423,41116
68699625
rostfreiNAEK 30-11,0M102936745M30x1,511,08464,01299
68699630
rostfreiNAEK 30-13,5M122936745M30x1,513,58454,82287
68699635
rostfreiNAEK 30-17,5M162936745M30x1,517,58428,90262
68699640
rostfreiNAEK 40-17,5M163746958M40x1,517,514892,90628
68699645
rostfreiNAEK 40-22,0M203246958M40x1,522,014859,10586
68699650
rostfreiNAEK 40-26,0M243746958M40x1,526,014820,30543
68699655
rostfreiNAEK 50-22,0M2044541070M50x1,522,02251361096
68699660
rostfreiNAEK 50-26,0M2444541070M50x1,526,0225971038
68699665
rostfreiNAEK 50-33,0M3044541070M50x1,533,022520,60932
68699670
rostfreiNAEK 60-26,0M2449611280M60x2,026,03231951533
68699675
rostfreiNAEK 60-33,0M3049611280M60x2,033,03231181428
68699680
rostfreiNAEK 60-39,0M3649611280M60x2,039,0323381301
68699685
rostfreiNAEK 80-39,0M36637714105M80x2,039,05462613469


go to Group