Material alternatively:
Standard Version: 42CrMo4V, Nr. 1.7225,
Surface zinc plated and chromated.
Stainless Steel Version: X10CrNiS18.9, Nr. 1.4305.

  • For parall surfaces.
  • Lower overall height with short adjustment travel.
  • Without lock nut.



*the static net load Fadd can be calculated after subtracting the pre-load (steel bolt strength class 8.8, stainless steel bolt strenght 6.8) from the total load Ftot.

Other sizes on request.

Service:

Catalog page

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityAusführungTypematching screwh
[mm]
h1
[mm]
Δh
[mm]
Dm
[mm]
dgdD
[mm]
F total
[kN]
F addit.*
[kN]
Weight
[g]
68630500
standardNAE 15-6,6M61519425M15x1,06,64030,743
68631000
standardNAE 20-6,6M61823532M20x1,06,66555,792
68631500
standardNAE 20-9,0M81823532M20x1,09654890
68632000
standardNAE 20-11,0M101823532M20x1,0116537,984
68632500
standardNAE 30-11,0M102229745M30x1,51112092,9219
68633000
standardNAE 30-13,5M122229745M30x1,513,512080,4210
68633500
standardNAE 30-17,5M162229745M30x1,517,512045,5196
68634000
standardNAE 40-17,5M162837958M40x1,517,5210136457
68634500
standardNAE 40-22,0M202837958M40x1,52221090425
68635000
standardNAE 40-26,0M242837958M40x1,52621037387
68635500
standardNAE 50-22,0M2033431070M50x1,522330210780
68636000
standardNAE 50-26,0M2433431070M50x1,526330157741
68636500
standardNAE 50-33,0M3033431070M50x1,53333053656
68637000
standardNAE 60-26,0M2438501280M60x2,0264953221135
68637500
standardNAE 60-33,0M3038501280M60x2,0334952181060
68638000
standardNAE 60-39,0M3638501280M60x2,039495101965
68638500
standardNAE 80-39,0M36486214105M80x2,0398604662500
68699305
rostfreiNAE 15-6,6M61519425M15x1,06,627,120,343
68699310
rostfreiNAE 20-6,6M61823532M20x1,06,643,420,392
68699315
rostfreiNAE 20-9,0M81823532M20x1,0943,430,990
68699320
rostfreiNAE 20-11,0M101823532M20x1,01143,423,4184
68699325
rostfreiNAE 30-11,0M102229745M30x1,5118464,01219
68699330
rostfreiNAE 30-13,5M122229745M30x1,513,58454,82210
68699335
rostfreiNAE 30-17,5M162229745M30x1,517,58428,90196
68699340
rostfreiNAE 40-17,5M162837958M40x1,517,514892,90457
68699345
rostfreiNAE 40-22,0M202837958M40x1,52214859,10425
68699350
rostfreiNAE 40-26,0M242837958M40x1,52614820,30387
68699355
rostfreiNAE 50-22,0M2033431070M50x1,522225136780
68699360
rostfreiNAE 50-26,0M2433431070M50x1,52622597741
68699365
rostfreiNAE 50-33,0M3033431070M50x1,53322520,60656
68699370
rostfreiNAE 60-26,0M2438501280M60x2,0263231951135
68699375
rostfreiNAE 60-33,0M3038501280M60x2,0333231181060
68699380
rostfreiNAE 60-39,0M3638501280M60x2,03932338965
68699385
rostfreiNAE 80-39,0M36486214105M80x2,0395462612500


go to Group