Especially suited for heavy-duty applications, e.g. electrically controlled gates.
Precisely turned from solid material; with fully sealed precision bearings.
Wheel body burnished. Product No. 776 004 00 and 776 005 00 with square running surface and single bearing, Product No. 776 006 00 to 776 016 00 with convex running surface and double bearing.

Delivery includes all mounting material needed; axle bolt at running surface Ø 35 and 45 mm with external thread, serrated washer and hexagon nuts, other sizes with internal thread, 6 hexagon screws and washers DIN 9021.

* The wheel loads stated are derived from the dimensions and temperatures listed in the roller bearing cataloques.
For product No. 776 004 00 and 776 005 00 these values are valid at a maximum operating temperature of 90°C; for higher continuous temperatures, please inquire first.

** Rails are not part of our stock. Please inquire at your steel supplier.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityA
[mm]
B
[mm]
G
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
Wheel Load* max.
[kg]
Weight
[kg]
Recommended Rail**d1
[mm]
b1
[mm]
d2
[mm]
b2
[mm]
Fastener
77600400
3545172010,350101600,1840 x 10----Flachmutter M10 mit Zahnscheibe
77600500
4555192412,365122500,3250 x 12----Flachmutter M12 mit Zahnscheibe
77600600
6375273315,368154800,7560 x 15203302,5Sechskant-Schraube M16 x 16 mm
77600800
84100344020,380208401,5060 x 20263373,0Sechskant-Schraube M16 x 16 mm
77601000
100125404625,096259603,35DIN 5901 S 7323373,0Sechskant-Schraube M16 x 16 mm
77601300
130160525832,01203013604,60DIN 5901 S 10383503,0Sechskant-Schraube M16 x 16 mm
77601600
164200647038,01403518008,80DIN 5901 S 14453604,0Sechskant-Schraube M16 x 16 mm


go to Group