Material: Type A: Ball bearing: free cutting steel, induction hardened, burnished Pad: steel, heat-treated, burnished.

Material: Type D: Ball bearing: stainless steel 1.4305. Pad: Plastic, white (POM).

Type D: maximum temperature +80°C.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityTyped1
[mm]
d2
[mm]
h1 approx.
[mm]
h2
[mm]
t
[mm]
SW
[mm]
Capacity max kN (static)
[kN]
Weight
[g]
65520600
AM620142,55101017,2
65520800
AM8251847131836,7
65521000
AM10322259172077,3
65521200
AM1240266111935125,3
65521600
AM165032713,52445249,2
65522000
AM2060428173055478,0
65522400
AM2460459,5193665665,0
65522600
DM620142,5510*48,2
65522800
DM825184713*717,2
65523000
DM1032225917*1035,8
65523200
DM12402661119*1854,3
65523600
DM165032713,524*20103,2
65524000
DM 20604281730*22205,0
65524400
DM 2460459,51936*25285,0

go to Group