Materials:
Parallel keys made from C45K.
Slotted shaft collars (clamp collars) made from steel, burnished.
The assortment box is made from impact-resitant plastic of premium quality and is filled with parallel keys and clamp collars.
Contains 316 pieces. Weight 2.05 kg.
Product Size Amount
Parallel keys 3 x 3 x 12 40
Parallel keys 3 x 3 x 20 40
Parallel keys 4 x 4 x 15 30
Parallel keys 4 x 4 x 20 30
Parallel keys 5 x 5 x 15 20
Parallel keys 5 x 5 x 20 20
Parallel keys 5 x 5 x 25 20
Parallel keys 5 x 5 x 30 15
Parallel keys 6 x 6 x 25 15
Parallel keys 6 x 6 x 30 15
Parallel keys 6 x 6 x 40 15
Parallel keys 8 x 7 x 25 15
Parallel keys 8 x 7 x 40 10
Parallel keys 10 x 8 x 40 6
Clamp Collars 6 mm Bore 8
Clamp Collars 8 mm Bore 8
Clamp Collars 10 mm Bore 5
Clamp Collars 12 mm Bore 4
Service:
Catalog page
The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.
Delivery period by arrangement. Please contact us. )