Material: Aluminium similar EN AW2017A. Flanges zinc-plated steel.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 16452400

Type66 T10/24-2
No. of Teeth24
Type1F
Belt Width [mm]50
Outer Ø Toothed Wheel [mm]74,53
Outer Ø Flanged Wheel [mm]83
d [mm]76,39
ND [mm]58
b [mm]56
L [mm]66
Pilot Bore B [mm]12
Weight [g]740

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn