Material: Steel. To change the gearboxes HMD/I over from hollow shaft to solid shaft. The shaft is only pushed in and secured with the enclosed cover disc and mounting screw.

Service:

Katalogseite

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 43803200

Gearbox Size030
B [mm]5
C [mm]25
D [mm]14
E [mm]35,5
F [mm]55
L [mm]126,0
O [mm]M5x14
t2 [mm]15,8
Weight [kg]0,16

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn