Material: Housing up to Ø 78 mm made of sintered steel, over Ø 78 mm made of grey cast iron GG20, lever made of St52.

These tensioning elements can be used for tensioning all common kinds of chain and belt drives. The elastomeric inserts are based on highly-elastic natural rubber with a good shape memory and are designed for applications in temperatures from -40° to +80°C. The tensioning elements are painted blue and supplied with a zinc-plated screw and spring washer. Can be used for both tensioning directions.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity SizeF max. at normal
[N]
F max. at hard
[N]
s max. at normal
[mm]
s max. at hard
[mm]
D
[mm]
E
[mm]
G
[mm]
H
[mm]
J1
[mm]
J2
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
T
[mm]
MA
[Nm]
Weight
[kg]
14080000   09612840303551+1-0,55M680602090,0202268,016,58,5100,2
14080100   113517050404564+1-0,55M81008025112,5253088,520,810,5250,4
14080200   235044050405879+1,5-0,57M101008030115,0303510,58,525,310,5490,6
14080212   235044050405879+1,5-0,57M101008030115,0303510,58,525,312,0490,6
14080216   235044050405879+1,5-0,57M101008030115,0303510,58,525,316,0490,6
14080300   38101050655078108+2-0,58M1213010050155,040521510,534,312,5861,7
14080400   41500187587,57095140+2-0,510M1617514060205,040661712,542,020,52103,55


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn