Material: Aluminium similar EN AW2017A. Flanges zinc-plated steel.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeNo. of TeethTypeBelt Width
[mm]
Outer Ø Toothed Wheel
[mm]
Outer Ø Flanged Wheel
[mm]
d
[mm]
ND
[mm]
b
[mm]
L
[mm]
Pilot Bore B
[mm]
Weight
[g]
16241000   36 T5/10-2101F2515,0819,515,9283036-20
16241100   36 T5/11-2111F2516,6722,017,51103036-25
16241200   36 T5/12-2121F2518,2623,019,10103036-30
16241300   36 T5/13-2131F2519,8525,020,69123036-35
16241400   36 T5/14-2141F2521,4425,022,28133036-40
16241500   36 T5/15-2151F2523,0328,023,87163036-40
16241600   36 T5/16-2161F2524,6232,025,46183036-50
16241800   36 T5/18-2181F2527,8132,028,65203036-60
16241900   36 T5/19-2191F2529,4036,030,24223036-70
16242000   36 T5/20-2201F2530,9936,031,83233036-80
16242200   36 T5/22-2221F2534,1738,035,01243036-80
16242400   36 T5/24-2241F2537,3642,038,20263036-110
16242500   36 T5/25-2251F2538,9544,039,79263036-120
16242600   36 T5/26-2261F2540,5444,041,38263036-120
16242700   36 T5/27-2271F2542,1348,042,973030368130
16242800   36 T5/28-2281F2543,7248,044,563230368140
16243000   36 T5/30-2301F2546,9151,047,753430368150
16243200   36 T5/32-2321F2550,0954,050,933830368180
16243600   36 T5/36-2361F2556,4664,057,303830368230
16244000   36 T5/40-2401F2562,8266,063,664030368280
16244200   36 T5/42-2421F2566,017166,854030368290
16244400   36 T5/44-04422569,19-70,034530368310
16244800   36 T5/48-04822575,55-76,395030368400
16246000   36 T5/60-06022594,65-95,496530368610
16247200   36 T5/72-072225113,75-114,5980303610-
16248400   36 T5/84-084225132,85-133,6980303610-
16249600   36 T5/96-096225151,95-152,7990303610-


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn