Material: Steel. Max. Operating Angle 45°.

These low-price, single universal joints are especially suited for manual operation at low torques. As the contact surfaces are not hardened/ground, they can only be used at high speeds for short intervals. *only for short intervals

Optionally without or with keyway DIN 6885-1, on both sides.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1H7
[mm]
d2
[mm]
l1
[mm]
l2
[mm]
bJS9
[mm]
t
[mm]
admiss. Torque* at 100 min­¹
[Nm]
200 rpm300 rpm400 rpm500 rpm700 rpm800 rpmWeight
[kg]
63061300   6131340--8,58,56,86,25,7--0,03
63061600   8161040--16,911,710,49,17,86,76,10,04
63061600N   81610402916,911,710,49,17,86,76,10,04
63062000   10201045--32,522,119,515,614,3139,10,08
63062000N   10201045311,432,522,119,515,614,3139,10,08
63062500   12251150--58,532,527,320,818,214,311,70,14
63062500N   12251150413,858,532,527,320,818,214,311,70,14
63062900   14291356--9158,55242,93933,828,60,20
63062900N   14291356516,39158,55242,93933,828,60,20
63063200   16321565--114,4110,593,671,56555,944,20,29
63063200N   16321565518,3114,4110,593,671,56555,944,20,29
63063700   18371772--20815613088,475,470,2-0,44
63063700N   18371772620,820815613088,475,470,2-0,44
63064000   20401982--31222115611710493,6-0,57
63064000N   20401982622,831222115611710493,6-0,57
63064700   22472295--390260195143120,9--0,93
63064700N   22472295624,8390260195143120,9--0,93
63065000   255027108--507325234182149,5--1,19
63065000N   255027108828,3507325234182149,5--1,19
63065800   305830122--559429260195166,4--1,72
63065800N   305830122833,3559429260195166,4--1,72


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn