Material: Extruded aluminium.

Matching quadro linear-bearing units KGQ-1 of the ISO Series 1.
Shaft blocks are practical and robust machine elements, that provide a simple way of attaching the guiding shaft of the linear bearings on the respective machine parts. They allow true to size and, most important, cost efficient constructions.

*For cylindrical screws with Allen screw according to DIN 912 or ISO 4762.

Service:

Catalog page



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / Delivery period by arrangement. Please contact us. )

Article IDQuantityda
[mm]
A
[mm]
H
[mm]
H1
[mm]
H2
[mm]
J
[mm]
L
[mm]
L1
[mm]
N*
[mm]
Weight
[g]
64640212
1215173021,56480406,680
64640216
161519,53526,58096526,6110
64640220
201822402997115639170
64640225
2520275036,51151367511280
64640230
3020315642,51251468011320
64640240
40253870541601849713,5630
64640250
503043805918021010717,5900

go to Group